Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 40 mm
Cable binders for quick and secure bundling, standard version
Sealing ring, for threads M16, color: black
Counter nut, for threads M25, color: silver-colored
Hose clamp, material: Steel, galvanized, color: black/silver
Cable gland made from PP with metric thread, IP65 protection
Cable gland made from brass with metric thread, rotatable, IP40 protection
Cable gland, Pg thread, IP68/69k protection, angled
Sealing ring, for threads Pg16, color: black