Cable gland, Pg thread, IP66 protection, with strain relief
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 32 mm
Cable gland, metric thread, IP68/69k protection, straight
Cable gland, Pg thread, IP68/69k protection, with strain relief
Cable protection end sleeve, material: Brass, nickel-plated, color: silver-colored, inside diameter: 16.5 mm
Cable gland made from brass with Pg thread, IP65 protection
End sleeves as cable protection, made of brass, for WP-STEEL PVC C
Flat gasket, material: Perbunan, degree of protection: IP68, color: black, inside diameter: 21 mm
Counter nut, for threads M25, color: black
Fixing bracket for protective sleeves, fixed with two screws