Fixing bracket for protective sleeves, fixed with two screws
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Fixing bracket for protective sleeves, fixed with two screws
Counter nut, for threads Pg9, color: gray
Cable duct for installation and mounting in control cabinets, blue, comprising upper part and mounting base, width: 80 mm, height: 80 mm, length: 2000 mm
Cable gland, Pg thread, IP68/69k protection, straight
Protective hose, material: PA, UV-resistant: yes, flexible, degree of protection: IP40, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 16.5 mm, Total length: 10 m
Cable gland made from brass with Pg thread, rotatable, IP40 protection
Sealing ring, for threads M20, color: black
Cable gland made from brass with Pg thread, IP65 protection
Cable gland, Pg thread, IP66 protection, angled