Hose holder with cover, material: PA, color: black, flammability rating in acc. with UL 94: V2
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable binders for quick and secure bundling, standard version
Cable binders for quick and secure fastening, can be detected using metallic pigments
Universal wire holding bracket, perforated, for wiring channels
Cable clamp, for DIN rails
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 38 mm, Total length: 10 m
Cable binders for quick and secure bundling, standard version
Cable clamp, for DIN rails
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 22 mm, Total length: 10 m
Cable duct for installation and mounting in control cabinets, light gray, halogen-free, comprising upper part and mounting base, width: 25 mm, height: 80 mm, length: 2000 mm