Cable duct for installation and mounting in control cabinets, white, comprising upper part and mounting base, width: 100 mm, height: 80 mm, length: 2000 mm
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland made from brass with metric thread, rotatable, IP40 protection
Cable gland, metric thread, IP68/69k protection, angled
Protective hose, material: Stainless steel 1.4301/AISI 304, degree of protection: IP40, color: silver-colored, inside diameter: 40 mm, Total length: 10 m
Cable binders for quick and secure bundling, heat stabilized to 125°C (also up to 145°C for brief periods)
Cable gland, Pg thread, IP68/69k protection, angled
Cable gland, Pg thread, IP66 protection, with strain relief
Cable drillers, for fast and tool-free bundling of conductors and cables, removable and reusable
Cable gland made from brass with Pg thread, IP65 protection
Sealing ring, for threads M25, color: black