Cable gland made from PP with Pg thread, rotatable, IP54 protection
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland, metric thread, IP68/69k protection, straight
Transition sleeve from hose to cable, material: TPE, color: black, flammability rating in acc. with UL 94: HB
Cable gland, metric thread, IP66 protection, straight
Cable protection end sleeve, material: PA 6, color: black, flammability rating in acc. with UL 94: V2, inside diameter: 10.3 mm
Cable binders for quick and secure bundling, standard version
Cable gland made from PP with Pg thread, rotatable, IP54 protection
Cable gland made from brass with Pg thread, IP40 protection
Cable binders for quick and secure bundling, standard version
Protective hose, material: PU, filament: PUR sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: blue, flammability rating in acc. with UL 94: V2, inside diameter: 10 mm, Total length: 10 m