Protective hose, material: PVC, filament: PVC sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inside diameter: 16 mm, Total length: 10 m
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Cable gland made from PP with metric thread, IP65 protection
Cable protection end sleeve, material: PA 6, color: black, flammability rating in acc. with UL 94: V2, inside diameter: 14.3 mm
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 27 mm
Cable gland, Pg thread, IP66 protection, with strain relief
Cable gland, Pg thread, IP66 protection, with strain relief
Cable gland made from brass with metric thread, rotatable, IP40 protection
Counter nut, for threads Pg7, color: gray
Counter nut, for threads M12, color: black
Protective hose, material: Stainless steel 1.4301/AISI 304, degree of protection: IP40, color: silver-colored, inside diameter: 8 mm, Total length: 10 m