Counter nut, for threads M32, color: silver-colored
Cable routing and cable protection
Various cable ducts, cable guiding systems, and cable ties are available for clear and structured cable routing. To additionally protect your cables from external influences, such as weather conditions, use the various protective hoses as cable protection. This also provides greater clarity and safety for your cable routing.
Protective hose, material: Steel, galvanized / PVC, degree of protection: IP68, color: black, inside diameter: 13 mm, Total length: 10 m
Cable protection end sleeve, material: PP, color: gray, flammability rating in acc. with UL 94: HB, inside diameter: 9 mm
Cable gland, metric thread, IP66 protection, angled
Counter nut, for threads Pg16, color: silver-colored
Fixing bracket for protective sleeves, fixed with two screws
Cable protection end sleeve, material: PA 6, color: black, flammability rating in acc. with UL 94: V2, inside diameter: 20.8 mm
Hose clamp, material: Steel, galvanized, color: black/silver
Cable gland made from brass with Pg thread, IP65 protection
Flat gasket, material: Centellen, degree of protection: IP68, color: green, inside diameter: 21 mm