The robust power supplies with IP67 degree of protection are ideally suited for decentral supply in the field.
Solutions Beyond The Panel
Why outside the panel?
Simplified Architecture
Direct field connections reduce the need for centralized wiring schemes, making the overall design cleaner and less complex.
Greater System Flexibility
With components closer to the point of use, systems become more adaptable to layout changes and machine modifications.
Panel Real Estate Savings
Freeing up internal cabinet space provides opportunities for downsizing enclosures or reallocating that space for other equipment.
Elimination of Overengineering
Less reliance on oversized panels and extensive cable management systems that only serve centralized configurations
Challenges
Heat Management
Control cabinets require cooling systems to prevent overheating, increasing energy consumption. Excessive heat can degrade components, leading to premature failures.
Space Constraints
Cabinets take up valuable factory floor space, limiting flexibility in plant layout. Expanding automation requires additional cabinets, adding complexity.
Wiring Complexity
Long cable runs increase installation time and cost. Troubleshooting wiring issues inside cabinets can be time-consuming.
Limited Scalability
Adding new devices often requires modifying existing cabinets, leading to downtime. Traditional panel-based systems may not support modular expansion efficiently.
Maintenance Challenges
Enclosed components make access difficult, increasing maintenance time. Dust and debris accumulation inside cabinets can affect performance.
Environmental Vulnerability
Cabinets may not be fully sealed against moisture, dust, or vibration. Harsh industrial environments can accelerate wear and tear on enclosed components.
High Installation Costs
Cabinets require additional infrastructure, such as cooling, ventilation, and protective enclosures. Labor-intensive wiring and assembly increase upfront costs.
Advantages of Moving out of the Cabinet
P67-Rated Ruggedness
Many field-mountable devices are built to withstand harsh environments, so protective enclosures aren’t necessary.
Faster Installation & Maintenance
Reduced cable lengths and fewer termination points lead to shorter setup times and easier diagnostics.
Modular Expansion
Decentralized systems support plug-and-play integration, making upgrades and reconfiguration faster and more scalable.
Improved Thermal Management
Removing heat-generating components from the cabinet reduces cooling requirements and boosts reliability.
Lower Costs
Less panel fabrication, reduced wiring, and minimal cooling infrastructure all translate to tangible savings.
Ready to rethink your control architecture? Discover our full range of Beyond-the-Panel products designed for field deployment. From decentralized I/O to machine-mountable power supplies, we make it easy to build smarter, leaner systems. Browse the portfolio ➜
Both managed switches and unmanaged switches are available for connecting your network devices directly in the field.
Make mobile charging stations Plug and Play-capable – transmit signals, data, and power in one connector
Quick and easy connections in the field using assembled cables for signal and power transmission
Installation connectors and distribution boards provide the ideal solution for buildings and infrastructure equipment.
Wide variety of connectors from versatile circular connectors (M5 to M58), data, energy storage, and photovoltaic connectors