SAC-8PY-MY/M-FD SH
-
Y distributor
1410630
Y distributor, Ethernet hybrid CAT5 (100 Mbps), 8-position, shielded, Plug straight M12, coding: Y, on Socket straight M12, coding: D and Plug straight M12, coding: A, Power with Ethernet (PWE), Thread M12 plug A-coded and M12 socket not rotatable
Product details
Product type | Y-distributor |
Application | Standard |
Sensor type | Ethernet hybrid |
Number of positions | 8 |
No. of cable outlets | 2 |
Shielded | yes |
Coding | Y |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V AC (Power and data) |
30 V DC (Power and data) | |
Nominal current IN | 6 A (Power) |
1.5 A (Data) | |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Bus system | Ethernet |
Signal type/category | Ethernet hybrid CAT5 (IEC 11801), 100 Mbps |
Status display | no |
Status display present | no |
Dimensional drawing |
|
Center distance | 21 mm |
Material | PP (Contact carrier, Y-coded, data) |
PA 6.6 (Contact carrier, Y-coded, power) | |
TPE-U (Contact carrier, A-coded) | |
TPE-U (Contact carrier, D-coded) | |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Coding type | Y |
Connection 2 | |
Type | Socket straight M12 |
Coding type | D |
Connection 3 | |
Type | Plug straight M12 |
Coding type | A |
Signal type/category | Ethernet hybrid CAT5 (IEC 11801), 100 Mbps |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-113 |
Item number | 1410630 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF21 |
Product key | AF1GAC |
GTIN | 4046356924719 |
Weight per piece (including packing) | 43.6 g |
Weight per piece (excluding packing) | 43.3 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440106 |
ECLASS-15.0 | 27440106 |
ETIM
ETIM 9.0 | EC002925 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 4.695 kg CO2e |
Compatible products
-
-
PROT-M12 FS-M - Sealing cap 1430488
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 FS - Sealing cap 1560251
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
NBC-M12MSD/ 2,0-93B/M12MSD CMC - Network cable 1524378
-
SAC-4P-M12MS/ 2,0-186/M12FS - Sensor/actuator cable 1509555
-
NBC-M12MSY/2,0-94H/M12FSY - Hybrid cable 1057782
-
TSD 04 SAC - Torque screwdriver 1208429
-
SAC BIT M12-D15 - Tool 1208432
Your advantages
Safe use in the field, thanks to a high degree of protection
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7