To provide terminal blocks at assembly workstations, use our magazine specifically designed for terminal blocks, which features an integrated pusher for improved accessibility. The locking mechanism at the rear makes it quick and easy to fill and refill the feed magazine. The feed magazine is installed by simply snapping it onto the front and rear adapter T-profile. Once attached to the adapter T-profiles, the magazine can be moved, so it can be positioned flexibly and easily. The feed magazine therefore enables the required components to be supplied efficiently during the assembly process and also enables ergonomic retrieval, as it is arranged suitably for assembly.
Spring comb for the feed magazine for components with a DIN rail snap-on foot.