MNT-ISDN S/WH
-
Type 3 surge protection device
2857484
Socket attachment plug with surge voltage device protection for the power supply unit and ISDN connection for a telecommunications terminal device.
Product details
IEC test classification | C2 + C3 |
VDE requirement class | C2 + C3 |
Type | Intermediate plug |
For country-specific use in | S, FIN |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
EN type | T3 |
Connection method | RJ45 |
Dimensional drawing |
|
Width | 63 mm |
Height | 79 mm |
Depth | 103.5 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Mechanical data | |
Open side panel | No |
Power supplies | |
Direction of action | L-N-PE & Signal Line-Signal Line-Earth Ground |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-PE) | 260 V AC |
Protective conductor current IPE | ≤ 1 µA |
Operating effective current IC at UC | ≤ 4 mA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
Maximum discharge current Imax (8/20) µs | 5 kA (total current) |
100% lightning front-of-wave sparkover voltage (1.2/50) µs (L-PE) | ≤ 1.1 kV |
Energy absorption symmetrical | 80 J |
Enery absorption, asymmetrical | 40 J |
Voltage protection level Up (L-N) | ≤ 1.5 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 1.2 kV |
≤ 900 V | |
≤ 900 V | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL/C) |
Information technology | |
Maximum continuous voltage UC (line-earth) | 6 V DC |
Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
Nominal discharge current In (8/20) µs (line-shield) | 650 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 10 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 450 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 10 V |
Residual voltage at In (conductor-ground) | ≤ 30 V |
Residual voltage at In (conductor-shield) | ≤ 12 V |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-shield) | ≤ 1 ns |
Cut-off frequency fg (3 dB), sym. in 75 Ω system | 580 kHz |
Ambient conditions | |
Degree of protection | IP20 (child-proof) |
Ambient temperature (operation) | -25 °C ... 75 °C |
VDE requirement class | C2 + C3 |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-1 |
EN 61643-11 | |
IEC 61643-21 | |
E DIN VDE 0675-6/A1 | |
IEC 61643-21 | |
IEC 61643-21 |
Mounting type | Plugging into the mains socket |
Item number | 2857484 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL31 |
Product key | CL1423 |
GTIN | 4017918876005 |
Weight per piece (including packing) | 143.4 g |
Weight per piece (excluding packing) | 143.4 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7