TMC 72C 13A
-
Power circuit breaker
1020004
Power circuit breaker, 2-position, use: Supplementary Protector (UL 1077), for protection against overcurrent up to a short-circuit current of 7.5 kA. Supplementary protector; OC; UG- EA,B,D., tripping characteristic: C, mounting type: NS 35/..., rated current: 13 A
Characteristic curve
Nominal current
Number of positions
Product details
Compatible products
Your advantages
Can be used worldwide due to international approvals
Suitable for various grid types, as it is available in 1-, 2-, 3-pos. versions
Ideally coordinated protection due to various tripping characteristics and a wide selection of nominal currents
Reduced inventory because of suitability for AC and DC applications
Optional accessories enable remote control and monitoring