MCR-TE-J-K-I-NC
-
Thermocouple measuring transducer
2810586
Temperature transducers for thermocouples type J, K, configurable via DIP switch, input: 0...400 °C, 0...800 °C, 0...1000 °C, 0...1200 °C, output signal 0(4)...20 mA
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Temperature transmitter |
Alignment span | ± 5 % (of final value) |
Alignment zero | ± (60 K) |
Typical cold point errors | ± 2.5 K |
Cold point error, max. | ± 4 K |
Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
Test voltage input/power supply | 1.5 kV AC (50 Hz, 60 s) |
Step response (10-90%) | ~ 11 ms |
Maximum temperature coefficient | < 0.02 %/K |
Maximum transmission error | ≤ 1.2 % (of end value, for type K) |
< 2 % (of end value, for type J, 0 °C ... 400°C and 0 °C ... 800°C) | |
< 2.5 % (of end value, for type J, 0 °C ... 1000°C and 0 °C ... 1200°C) | |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC |
Max. current consumption | 50 mA |
Measurement | |
Configurable/programmable | Yes, unconfigured |
Sensor types that can be used (TC) | J, K |
Temperature measuring range | 0 °C ... 400 °C |
0 °C ... 800 °C | |
0 °C ... 1000 °C | |
0 °C ... 1200 °C | |
Sensor type: | 0 °C ... 400 °C |
0 °C ... 800 °C | |
0 °C ... 1000 °C | |
0 °C ... 1200 °C | |
0 °C ... 400 °C | |
0 °C ... 800 °C | |
0 °C ... 1000 °C | |
0 °C ... 1200 °C |
Signal: Current output | |
Configurable/programmable | Yes, unconfigured |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Max. current output signal | 30 mA |
Output current with wire break | > 22 mA |
Load/output load current output | ≤ 500 Ω |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Width | 17.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 65 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | cULus |
Mounting position | any |
Item number | 2810586 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK01 |
Product key | DK1XXX |
GTIN | 4017918275235 |
Weight per piece (including packing) | 132.75 g |
Weight per piece (excluding packing) | 110.75 g |
Customs tariff number | 85389091 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7