Thermal device circuit breaker - TCP 7,5/DC32V
0700007

Thermal device circuit breaker, number of positions: 1, nominal current: 7.5 A, nom. voltage: 32 V, width: 6 mm, fuse type: Slow-blow, fuse type: Automatic device, mounting type: on base element, Color: brown


Product Details




Type Male
Product type Thermal device circuit breakers
Number of positions 1
No. of channels 1

No. of channels 1
Fuse type Automatic device
Fuse Slow-blow
General
Rated voltage 32 V DC
Rated current IN 7.5 A
Rated short-circuit switching capacity Icn 150 A (≥ 3 switch-offs)
2000 A (≥ 1 switch-off)
≤ 50 A (300 switch-offs)
Voltage drop < 150 mV

Note The reset button must not be obstructed!
Nominal current 7.5 A
Nominal voltage 32 V AC
32 V DC

Dimensional drawing
Width 6 mm
Height 20.3 mm
Depth 24 mm

Color brown
Insulating material PA

Mechanical data
Open side panel No

Ambient conditions
Degree of protection IP30 (Actuation area)
Ambient temperature (operation) -40 °C ... 85 °C
Humidity test 240 h, 95 % RH, 40 °C

Mounting type on base element

Item number 0700007
Packing unit 50 pc
Minimum order quantity 50 pc
Sales Key C34
Product Key CLA112
Catalog Page Page 400 (C-4-2019)
GTIN 4046356079631
Weight per Piece (including packing) 4.088 g
Weight per Piece (excluding packing) 4.04 g
Customs tariff number 85362010
Country of origin DE


ECLASS

ECLASS-9.0 27141116
ECLASS-10.0.1 27141116
ECLASS-11.0 27141116

ETIM

ETIM 8.0 EC000899

UNSPSC

UNSPSC 21.0 39121400

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 25;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

A version with screw or spring-cage connection is used as a basic terminal block
Easy to retrofit in existing systems with vehicle flat-type fuses with identical pin connector pattern
Easy identification of the nominal current value via color marking
Compact design with precise nominal current levels
In the event of an error, the time-sensitive search for a suitable replacement fuse is eliminated thanks to the reclosure function