BTFE 6-3/14 - Plug-in test socket
1029252

Plug-in test socket, nom. voltage: 400 V, nominal current: 24 A, number of positions: 14, connection method: Ring cable lug, Rated cross section: 6 mm2, 1 level, mounting type: Panel mounting, color: gray

Product details









Compatible products