US-TMF 100
-
Marker for terminal blocks
0829260
Marker for terminal blocks, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, THERMOMARK PRIME 2.0, mounting type: latching, snap into flat marker groove, Number of individual labels: 20, text field height: 6.6 mm, text field width: 104 mm
Product details
Product type | Terminal marking |
Type | flat |
Marking | |
Number of individual labels | 20 |
Number of individual labels per row | 1 |
Identification technology | Thermal transfer for sheets and cards, UV LED technology |
Width | 104 mm |
Height | 0.3 mm |
Length | 6.3 mm |
Text field | |
Text field width | 104 mm |
Text field height | 6.6 mm |
Color | white (RAL 9010) |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Base element material | PVC |
Components | Silicone-free |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended ambient temperature (storage/transport) | 23 °C ... 30 °C |
Recommended humidity (storage/transport) | 50 % ... 70 % (Storage in a dry and dark place in the original packaging is recommended) |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | latching |
Item number | 0829260 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG12 |
Product key | BG2119 |
Catalog page | Page 137 (C-3-2019) |
GTIN | 4046356559577 |
Weight per piece (including packing) | 10.4 g |
Weight per piece (excluding packing) | 9.78 g |
Customs tariff number | 39204910 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281101 |
ETIM
ETIM 9.0 | EC000761 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK PRIME 2.0 US - Thermal transfer printer 1472410
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
-
THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
TMP-RIBBON 110 BK 101 - Ink ribbon cartridge 0803714
-
TMP-RIBBON 110 BU 100 - Ink ribbon cartridge 0803378
-
TMP-RIBBON 110 GN 100 - Ink ribbon cartridge 0803380
-
TMP-RIBBON 110 RD 100 - Ink ribbon cartridge 0803377
-
TMP-RIBBON 110 YE 100 - Ink ribbon cartridge 0803379
-
BM ID-CARTR. BK - Ink cartridge 1044345
-
BM ID-CARTR. CY - Ink cartridge 1044346
-
BM ID-CARTR. YE - Ink cartridge 1044348
-
TMP-US-MAG1 - Magazine 0803341
-
BM ID-ADAPTER PLATE-US - Magazine 1044355
-
THERMOMARK CARD - Thermal transfer printer 5146464
-
THERMOMARK PRIME - Thermal transfer printer 5148888
-
BLUEMARK CLED - Printer 5147999
-
THERMOMARK CARD-US-MAG1 - Magazine 5146451
Your advantages
The cards provide space for including function texts
Labeling service: Phoenix Contact can custom-label all UniSheet markers according to your requirements
The perforated marking strips are easy to separate and can be easily fitted
The US-TMF 100 UniSheet markers are suitable for products with a flat marker groove
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7