Flat zack marker sheet - ZBFM 5/WH:UNBEDRUCKT
0803595

Flat zack marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: snapped, for terminal block width: 5.2 mm, lettering field size: 5 x 4.5 mm, Number of individual labels: 120


Product Details




General Can be labeled with CMS

Product type Terminal marking
Pitch 5.2 mm
Type flat
Marking
Number of individual labels 120
Number of individual labels per row 12
Number of marker strips 10

Width 5 mm
Pitch 5.2 mm

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

UV resistance
Specification ISO 4892-2:2013-03 (following)
Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C
Recommended ambient temperature (storage/transport) 23 °C
Recommended humidity (storage/transport) 50 %

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snapped

Item number 0803595
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B12
Product Key BG2113
Catalog Page Page 63 (C-6-2013)
GTIN 4017918007553
Weight per Piece (including packing) 6.13 g
Weight per Piece (excluding packing) 6 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500