The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

ZBF 4/WH-100:UNBEDRUCKT - Zack Marker strip, flat
0808613

Zack Marker strip, flat, Strip, white, unmarked, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: latching, for terminal block width: 4 mm, Number of individual labels: 1000, text field height: 5.2 mm, text field width: 4.2 mm

Product details








Compatible products



Your advantages

Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
Unmarked marking strips can be custom-labeled with a plotter or by hand
Other pitches available on request
The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
The multi-section marking strips are easy to fit and can be easily separated if required