ZBF 12:UNBEDRUCKT
-
Zack Marker strip, flat
0809735
Zack Marker strip, flat, Strip, white (RAL 9010), unmarked, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: latching, for terminal block width: 12 mm, Number of individual labels: 5, text field height: 12.15 mm, text field width: 5.15 mm
Pitch
Product details
Compatible products
Your advantages
Unmarked marking strips can be custom-labeled with a plotter or by hand
Other pitches available on request
The ZBF zack marker strip system with flat marker groove is a marking solution for modular terminal blocks and electronics modules
The multi-section marking strips are easy to fit and can be easily separated if required