- Reduced wiring effort due to Push-in terminal blocks with front connection technology
- Space savings of up to 60% with an overall width of just 19 mm
- Plug-and-play connection to the remote I/O level and field level with a comprehensive system cabling portfolio
VARIOFACE module, for IEC 603/DIN 41612 connector, type F, 48-pos., z, b, d components mounted, with male connector, cable housing with latch interlock