The Smart Managed Narrow switch (SMN) is an industrial Ethernet switch with six Fast Ethernet ports in RJ45 format and two fiber optic ports in POF format. (FL SWITCH SMN 6TX/2POF-PN) By default upon delivery the switch operates in "PROFINET" mode.
FL SWITCH SMN 6TX/2POF-PN
-
Industrial Ethernet Switch
2700290
Smart Managed Narrow switch with six 10/100 Mbps RJ45 ports und two 100 Mbps POF SC-RJ ports, PROFINET mode (default)
Free download available.
Downloads
Product details
Width | 57 mm |
Height | 133 mm |
Depth | 125 mm |
Color | gray aluminum |
Mounting type | DIN rail mounting |
Ethernet | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
Signal LEDs | Supply voltage, data transmission, error, link, activity |
No. of channels | 6 (RJ45 ports) |
POF/PCF | |
Connection method | POF SC-RJ |
Transmission speed | 10/100 Mbps (full duplex) |
Transmission physics | POF-SCRJ |
Transmission length | up to 100 m (depending on the fiber used) |
Wavelength | 650 nm |
No. of channels | 2 (SC-RJ) |
Serial (RS-232) | |
Connection method | RS-232-C, 6-pos. MINI-DIN socket (PS/2) |
Product type | Switch |
Product family | Managed Switch SMN |
Type | Book type |
Basic functions | Store-and-forward switch complies with IEEE 802.3 4 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), PROFINET Device, Media Redundancy Protocol (MRP). |
Switch functions | |
Diagnostic functions | RMON History |
N:1-Portmirroring | |
LLDP (Link Layer Discovery Protocol) | |
SNMP-Traps | |
Basic functions | Store-and-forward switch complies with IEEE 802.3 4 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), PROFINET Device, Media Redundancy Protocol (MRP). |
Signal contact control voltage | 24 V (typical) |
Signal contact control current | 100 mA |
PROFINET conformance class | Conformance-Class B |
PROFINET device function | PROFINET device |
Fast Startup | |
Filter functions | Quality of Service (4 priority classes) |
Port-Priorisierung | |
VLAN | |
IGMP Snooping (128 groups) | |
IGMP Query | |
Auto-Query-Port | |
Extended Multicast Filtering | |
Static Multicast Filtering | |
Management | Web-based management (HTTP) |
SNMP v1/v2 | |
Serial interface (V.24) | |
Redundancy | MRP (Media Redundancy Protocol) |
RSTP (Rapid Spanning Tree Protocol) | |
FRD (Fast Ring Detection) | |
Large Tree Support | |
Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) |
Supported browsers | Internet Explorer 5.5 or higher |
Additional functions | BootP |
DHCP-Client | |
Time synchronization | SNTP |
Security functions | |
Basic functions | Store-and-forward switch complies with IEEE 802.3 4 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), PROFINET Device, Media Redundancy Protocol (MRP). |
Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
Current consumption | 320 mA |
Local diagnostics | US1/2 Supply voltage US1, US2 Green LED |
FAIL Div. LED red | |
LNK/ACT Link status Green LED | |
ACT/MODE Receiving/sending telegrams Green LED | |
SPD/MODE Data transmission speed Green LED | |
FD/FO Duplex mode with twisted pair ports; system reserve of the POF-SCRJ interface Green LED | |
Maximum power dissipation for nominal condition | 7.68 W |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 18 V DC ... 32 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 340 mA (at US = 24 V DC) |
Current consumption | 320 mA |
Function | |
Signal contact control voltage | 24 V (typical) |
Signal contact control current | 100 mA |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
Air pressure (operation) | 86 kPa ... 108 kPa (2000 m above mean sea level) |
Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
Free from substances that could impair the application of coating | Yes |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion A |
IEC 61000-4-3 (electromagnetic fields) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion A | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4:2007 + A1:2011 |
Functionality | |
Basic functions | Store-and-forward switch complies with IEEE 802.3 4 priority classes in acc. with IEEE 802.1 P TCP/IP protocol, BootP-capable, port-mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), PROFINET Device, Media Redundancy Protocol (MRP). |
System requirements | |
Supported browsers | Internet Explorer 5.5 or higher |
Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link and switchable Activity/Speed/Duplex) |
Item number | 2700290 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D25 |
Product key | DNN122 |
GTIN | 4046356525954 |
Weight per piece (including packing) | 845.8 g |
Weight per piece (excluding packing) | 720 g |
Customs tariff number | 85176200 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 43222612 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a)-I, 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL MEM PLUG - Configuration memory 2891259
-
FL MEM PLUG/MRM - Configuration memory 2891275
-
FL SNMP OPC SERVER V3 - Driver and interface software 2701139
-
FL CAT6 PATCH 0,3 - Patch cable 2891181
-
FL CAT6 PATCH 0,5 - Patch cable 2891288
-
FL CAT6 PATCH 1,0 - Patch cable 2891385
-
FL CAT6 PATCH 1,5 - Patch cable 2891482
-
FL CAT6 PATCH 2,0 - Patch cable 2891589
-
FL CAT6 PATCH 3,0 - Patch cable 2891686
-
FL CAT6 PATCH 5,0 - Patch cable 2891783
-
FL CAT6 PATCH 7,5 - Patch cable 2891880
-
FL CAT6 PATCH 10 - Patch cable 2891877
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
IPASSIGN - Software 2701094
Your advantages
PROFINET-Device
SNMP
MRP (client and manager)
VLANs
RSTP
Web-based management, SNMP
Slim design
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7