TT-UKK5-T-V-24DC-ST
-
Surge protection plug
2788391
Protective plug with varistor for TERMITRAB base element TT-UKK5-T-BE, nominal voltage: 24 V DC
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Surge protection for MCR technology |
| IEC test classification | C1 |
| C3 | |
| VDE requirement class | C1 |
| C3 | |
| Type | Single-level terminal block |
| Number of positions | 1 |
| Surge protection fault message | none |
| Wire pairs per module | 1 |
| Nominal voltage UN | 24 V DC |
| Connection method | Screw connection (in connection with the base element) |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 6.2 mm |
| Height | 52 mm |
| Length | 41.5 mm |
| Flammability rating according to UL 94 | V-2 |
| Housing material | PA |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line |
| Maximum continuous operating voltage UC | 31 V DC |
| 25 V AC | |
| Rated current | 26 A (40 °C) |
| Operating effective current IC at UC | ≤ 150 µA |
| Nominal discharge current In (8/20) µs (line-line) | 350 A |
| Total discharge current ITotal (8/20) µs | 350 A |
| Max. discharge current Imax (8/20) µs maximum (line-line) | 1 kA |
| Nominal pulse current Ian (10/1000) µs (line-line) | 25 A |
| Residual voltage at In (conductor-conductor) | ≤ 130 V |
| Response time tA (line-line) | ≤ 25 ns |
| Capacity (Core-Core) | typ. 4.6 nF |
| Surge protection fault message | none |
| Impulse durability (line-line) | C1 - 500 V / 250 A |
| C3 - 10 A |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| VDE requirement class | C1 |
| C3 | |
| Air clearances and creepage distances | |
| Standards/regulations | VDE 0110-1 |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Mounting type | on base element |
| Item number | 2788391 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | CL32 |
| Product key | CL2228 |
| GTIN | 4017918071516 |
| Weight per piece (including packing) | 8.56 g |
| Weight per piece (excluding packing) | 8.56 g |
| Customs tariff number | 85363080 |
| Country of origin | GR |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
D-TERMITRAB-UK 5 - End cover 2794990
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7