TT-2-PE-110AC
-
Surge protection device
2858483
Terminal block with two-stage surge protection for a floating double conductor, separate PE connection, nominal voltage: 110 V AC, for mounting on NS 35/7.5, terminal block width 6.2 mm, terminal block height: 54.6 mm
Product details
Product type | Surge protection for MCR technology |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | Double-level terminal block with PE foot – separate PE connection |
Number of positions | 2 |
Surge protection fault message | none |
Wire pairs per module | 1 |
Insulation characteristics | |
Overvoltage category | II |
Nominal voltage UN | 110 V AC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.8 Nm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 79.6 mm |
Depth | 54.6 mm |
Flammability rating according to UL 94 | V-0 |
Housing material | PA 6.6 |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC | 120 V AC |
Rated current | 300 mA (30 °C) |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 10 µA |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs | 500 A |
Total discharge current ITotal (8/20) µs | 10 kA |
Max. discharge current Imax (8/20) µs maximum (line-line) | 5 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 5 kA |
Nominal pulse current Ian (10/1000) µs (line-earth) | 100 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 250 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 650 V |
Voltage protection level Up (line-line) | ≤ 300 V (C2 - 10 kV / 5 kA) |
≤ 250 V (C1 - 1 kV / 500 A) | |
Voltage protection level Up (line-earth) | ≤ 900 V (C2 - 10 kV / 5 kA) |
≤ 650 V (C1 - 1 kV / 500 A) | |
≤ 850 V (C3 - 10 A) | |
≤ 900 V (C3 - 100 A) | |
≤ 800 V (D1 - 500 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 1.5 dB (≤ 2 MHz) |
typ. 0.6 dB (≤ 500 kHz / 150 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | typ. 15 MHz |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 8 MHz |
Capacity (Core-Core) | typ. 600 pF |
Capacity (Core-Earth) | ≤ 2 pF |
Resistance per path | 9.4 Ω 10 % |
Surge protection fault message | none |
Max. required back-up fuse | 315 mA (T/IEC 60127-2/3) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Alternating current carrying capacity (line-line) | 0.1 A - 1 s |
Alternating current carrying capacity (line-earth) | 1 A - 1 s |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
EN 61643-21 | |
IEC 61643-21 | |
EN 61643-21 | |
Standards/specifications | IEC 61643-21/A1 |
Note | 2008 |
Standards/specifications | EN 61643-21/A1 |
Note | 2009 |
Mounting type | DIN rail: 35 mm |
Item number | 2858483 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL32 |
Product key | CL2221 |
GTIN | 4017918893156 |
Weight per piece (including packing) | 28.83 g |
Weight per piece (excluding packing) | 26.47 g |
Customs tariff number | 85363080 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Space-saving and cost-saving with a narrow overall width of just 6 mm
Cost-optimized with tailored product features
Easy selection for all possible demands in MCR applications with a complete product portfolio
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7