D-UFB-V24/8-BS-B
-
Surge protection device
2782106
Attachment plug with surge voltage fine protection for V.24 interface with handshake. Connection: D-SUB-25 socket/plug, for installation in lines
Product details
IEC test classification | C1 |
C3 | |
VDE requirement class | C1 |
C3 | |
Type | Intermediate plug |
Connection method | D-SUB 25 |
Dimensional drawing |
|
Width | 24.5 mm |
Height | 54.5 mm |
Length | 84.6 mm |
Housing material | Aluminum |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous voltage UC (line-signal ground) | 15 V DC |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 300 A |
Nominal discharge current In (8/20) µs (line-ground) | 300 A |
Nominal discharge current In (8/20) µs (signal ground-earth) | 5 kA |
Total surge current (8/20) µs | 5 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 300 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 59 A |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-signal ground) spike | ≤ 22 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 22 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 600 V |
Output voltage limitation at 1 kV/µs (line-signal ground) static | ≤ 22 V |
Residual voltage at In (line-signal ground) | ≤ 28 V |
Residual voltage with Ian (10/1000) µs (line-signal ground) | ≤ 25 V |
Voltage protection level Up (line-earth) | ≤ 600 V |
Voltage protection level Up (line-signal ground) | ≤ 28 V |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Response time tA (line-signal ground) | ≤ 1 ns |
Input attenuation aE, asym. | 0.1 dB (≤ 700 kHz) |
0.1 dB (≤ 50 kHz) | |
Cut-off frequency fg (3 dB), asym. (siganl ground) in 50 Ω system | typ. 4 MHz |
Cut-off frequency fg (3 dB), asym. (signal ground) in 600 Ω system | typ. 300 kHz |
Impulse durability (line-line) | C1 - 500 V / 250 A |
Impulse durability (line-earth) | C1 - 500 V / 250 A |
C3 - 25 A |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 60 °C |
VDE requirement class | C1 |
C3 | |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2782106 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL33 |
Product key | CL3113 |
GTIN | 4017918069346 |
Weight per piece (including packing) | 101.9 g |
Weight per piece (excluding packing) | 101.9 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7