VAL-CP-3C-350/O
-
Type 2 surge arrester
2881023
Plug-in surge arrester for 3-phase power supply networks with N and PE in a common conductor (4-conductor system: L1, L2, L3, PEN).
Product details
Notes on operation | Does not apply to VAL-CP.../O. These versions do not have remote indication. |
Product type | Surge arrester |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-C |
Type | DIN rail module, two-section, divisible |
Number of positions | 3 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 4.5 Nm |
Stripping length | 16 mm |
Conductor cross section flexible | 2.5 mm² ... 16 mm² |
Conductor cross section rigid | 2.5 mm² ... 25 mm² |
Conductor cross section AWG | 12 ... 4 |
Dimensional drawing |
|
Width | 37.25 mm |
Height | 90 mm |
Depth | 71.5 mm |
Horizontal pitch | 2 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PBT-FR |
Material group | I |
Housing material | PBT-FR |
Mode of protection | L-PEN |
Direction of action | 3L-N/PE |
Nominal voltage UN | 240/415 V AC (TN-C) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-PEN) | 350 V AC |
Rated load current IL | 40 A (Biconnect M4 fork-type cable lug 6 mm²) |
63 A (TWIN ferrule 2 x 10 mm²) | |
Nominal discharge current In (8/20) µs (L-PEN) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-PEN) | 40 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-PEN) | ≤ 1.5 kV |
Residual voltage Ures (L-PEN) | ≤ 1.5 kV (at In) |
≤ 1.3 kV (at 10 kA) | |
≤ 1.2 kV (at 5 kA) | |
≤ 1.1 kV (at 4 kA) | |
≤ 1 kV (at 2 kA) | |
TOV behavior at UT (L-PEN) | 415 V AC (5 s / withstand mode) |
440 V AC (120 min / safe failure mode) | |
Response time tA (L-PEN) | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 40 A (gG / Biconnect M4 fork-type cable lug, 6 mm²) |
63 A (gG / TWIN ferrule 2x 10mm²) | |
Max. backup fuse with branch wiring | 315 A (gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-L) | 700 V AC |
Maximum continuous operating voltage MCOV (L-N) | 350 V AC |
Nominal discharge current In (L-L) | 20 kA |
Nominal discharge current In (L-N) | 20 kA |
Mode of protection | L-L |
L-N | |
Nominal voltage | 277/480 V AC |
Power distribution system | Wye |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-L) | 3280 V |
Measured limiting voltage MLV (L-N) | 2000 V |
SPD Type | 4CA |
UL connection data | |
Tightening torque | 40 lbf-in. ... 50 lbf-in. |
Conductor cross section AWG | 14 ... 2 (solid) |
14 ... 4 (flexible) |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2881023 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL31 |
Product key | CL1311 |
GTIN | 4046356049245 |
Weight per piece (including packing) | 317.9 g |
Weight per piece (excluding packing) | 317.9 g |
Customs tariff number | 85363030 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7