Management software for diagnostics and configuration
Cost-effective production requires maximum availability. Software tools do not just enable you to commission your system quickly, they can also monitor it efficiently and diagnose errors reliably. We provide comprehensive solutions that enable you to efficiently use Ethernet, PROFINET, or INTERBUS networks in automation systems.
Ask a question for additional information about these products
0
Device and update management
The smarter automation components become and the more they communicate with remote (cloud) systems, for example, the more important it is to have up-to-date firmware for the individual components. Updates can be rolled out manually or automatically – and across manufacturers – with OPC UA-based device
and update management. This saves time and costs, and minimizes the risk of cyberattacks.
Why does device and update management provide you with greater security?
Security risks due to outdated firmware are ruled out at an early stage
Firmware from the manufacturer is provided automatically and enables easy automation of updates
Easy inventory of hardware and firmware data (software/firmware status of all devices at a glance)
Create, distribute, and manage secure OPC UA server certificates
End-to-end REST API for easy integration in existing systems
Device and update management is the basis for optimum cybersecurity in companies.
Unified device and update management
Integration options
Device and update management can also be executed as follows: