FQ 2,54D/ 30-SH-0-BT - Female strip
1156905

pitch 2.54 mm
mounting type SMD soldering
type of packaging Tube magazine

SMD socket, nominal current: 3 A, test voltage: 500 V AC, number of positions: 30, pitch: 2.54 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering

Product details









Compatible products



Your advantages

Reliable mechanical and electrical connections thanks to the double-sided contact system
Designed for integration into the SMT soldering process
Clear and cost-optimized design
Suitable for a multitude of applications
Stacked, coplanar or orthogonal PCB connections enable maximum flexibility in the device

Frequently asked questions


With which numbers of positions is the FQ 2,54 board-to-board connector available?

The FQ 2,54 board-to-board connector is available with the following numbers of positions: 10, 20, 30, 50, and 80.


What is the FQ 2,54 board-to-board connector suitable for?

video thumbnail of faq answer

The FQ 2,54 board-to-board connector can be used universally and is suitable for the transmission of signals and currents of up to 3 A per contact.... View more

The FQ 2,54 board-to-board connector can be used universally and is suitable for the transmission of signals and currents of up to 3 A per contact.

View less

How can the solder contacts on the FQ 2,54 board-to-board connector be tested?

The connector is soldered using the SMT method. The solder contacts are routed under the housing and can thus be checked by means of automated optical inspection (AOI).


Does the specified data transmission rate apply to all combinations?

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievab... View more

No, the specified data transmission rate refers to an example combination. It may vary depending on the item combination. Factors such as different stack heights - due to longer or shorter contacts - influence the signal quality and thus the achievable data rate. We can work with you to optimize high-speed data transmission for individual applications. Feel free to contact us.

View less

Where is position 1?

Position a1 (row a, pin 1) is marked on the item. Position 1 is also marked in the TecDoc drawings (product family drawing and packaging drawing). The orientation of the item for PCB assembly and the plug-in direction are thus clearly defined. The cu... View more

Position a1 (row a, pin 1) is marked on the item. Position 1 is also marked in the TecDoc drawings (product family drawing and packaging drawing). The orientation of the item for PCB assembly and the plug-in direction are thus clearly defined. The customer can provide a different definition in its own documentation.

View less

Where can I find information on extended air clearances and creepage distances to realize the necessary voltage requirements in my application?

The minimum distances are specified in the technical data. We are happy to calculate distances for partially assembled connectors or between omitted pins (so-called death metal parts) on request. This means that increased voltage requirements can also be realized.


Where can I find out more about board-to-board connectors?

You can find white papers, new products, product information, videos, etc., under ’Board-to-board connectors’ in the ’Products’ section of our website. Download the ‘FINEPITCH board-to-board connectors’ brochure as an e-paper. This provides details o... View more

You can find white papers, new products, product information, videos, etc., under ’Board-to-board connectors’ in the ’Products’ section of our website. Download the ‘FINEPITCH board-to-board connectors’ brochure as an e-paper. This provides details on applications, contact systems, and the technical properties of the products. It also provides information on data transmission, electromagnetic compatibility (EMC), and the SMD soldering process.

View less

How thick is the gold layer on the contacts in the contact area?

The gold layer on the contacts of standard FQ items are 10 µm thick in the contact area. Customer-specific layer thicknesses are available on request.



View FAQs