PI-EX-ME-2SD/24/65-C
-
Signal isolator
2835752
Valve control block with intrinsically safe output, 2-channel
Product details
Product type | Signal conditioner |
Application | Digital OUT |
No. of channels | 2 |
Test voltage input/output | 2.5 kV AC |
Step response (10-90%) | 20 ms |
Electrical isolation Input/output | |
Electrical isolation | 375 V (Peak value, in acc. with EN 50020) |
Supply | |
Supply voltage range | no separate supply voltage necessary |
Power consumption | approx. 1 W (with power matching of the output circuit) |
Signal | |
Voltage input signal | 18 V DC ... 30 V DC (from the control circuit) |
Signal: Voltage | |
Output description | intrinsically safe |
Output voltage | 24 V (Guaranteed voltage Uv) |
Output resistor | 370 Ω (Internal resistance Ri) |
Response time | 20 ms |
Connection method | Pluggable screw terminal block |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Safety data | |
Max. output voltage Uo | 27.3 V |
Max. output current Io | 96 mA |
Max. output power Po | 650 mW |
Safety-related maximum voltage Um | 250 V |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 13.5 mH / 0.683 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 2 mH / 0.088 µF |
Status display | LED yellow (switching state) |
Dimensional drawing |
|
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Permissible humidity (operation) | ≤ 75 % (annual average) |
≤ 95 % (30 days/year, non-condensing) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1)GD |
[EEx ia] IIC | |
Certificate | TÜV 00 ATEX 1526 |
UL, USA/Canada | |
Identification | cULus |
Standards | |
Standards/regulations | NAMUR recommendation NE 21 |
Item number | 2835752 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CK03 |
Product key | DK1XXX |
GTIN | 4017918901967 |
Weight per piece (including packing) | 163 g |
Weight per piece (excluding packing) | 142.08 g |
Customs tariff number | 85389091 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7