The 6.2 mm wide standard signal 3-way isolating amplifier MINI MCR-SL-U-U(-SP) is used for electrical isolation, amplification and filtering of standard signals.
On the input and output side, the analog standard signals 0...10 V or ±10 V are available, electrically isolated.
Power (19.2 V DC to 30 V DC) can be supplied through connection terminal blocks on the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-U-U
-
Input signal conditioner
2864684
MCR 3-way isolating amplifier, for electrical isolation of analog signals, with screw connection, input signal: 0 ... 10 V/±10 V, output signal: 0 ... 10 V/±10 V
Product details
UL Recognized
Approval ID: E238705cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Low power consumption
Entry-level alternative to configurable signal conditioners
Fixed signal combinations
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of standard analog signals
3-way isolation