Due to their ladder-style format, the preassembled shrink sleeves in the WMS... product family provide a good overview and facilitate quick use. After the printing and applying process, you have the option of shrinking the marked shrink sleeves by applying heat manually and thus fixing them on the cable/wire.
    
  
  WMS 12,7 (60X20)RL YE
   - 
  Shrink sleeve
    
      0803107
      
      
    
  
      Product details
| Note on application | For the THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK ROLLMASTER 300/600, and THERMOMARK E.300 (D)/E.600 (D) roll printers, this material can only be processed outside of the printer using the integrated material dispenser pack. | 
| Material information | The specified minimum wire diameter of the shrink sleeve refers to its use as a marking material and does not guarantee any insulation characteristics once shrunk. Depending on the processed material batch, as well as the storage and processing conditions, the maximum insertable wire diameter may be reduced.  | 
            
| Product type | Shrink sleeve | 
| Marking | |
| Number of individual labels | 1000 | 
| Number of individual labels per row | 1 | 
| Identification technology | Thermal transfer | 
| Width | 60 mm | 
| Height | 21.8 mm | 
| Color | yellow (RAL 1018) | 
| Material | Polyolefine | 
| Base element material | polyolefine | 
| Shrink rate | 3:1 | 
| Components | halogen-free | 
| Shrink temperature | > 85 °C | 
| External cable diameter | 4.2 mm ... 12.7 mm | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 125 °C (150 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Acetone (99 %) [CAS No. 67-64-1]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Acetone (99 %) [CAS No. 67-64-1]  | 
              
              Test passed | 
| Diesel [CAS No. 68476-34-6]  | 
              
              Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -55 °C ... 125 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 5 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | slide-on | 
| Item number | 0803107 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | BG13 | 
| Product key | BG2216 | 
| GTIN | 4046356938006 | 
| Weight per piece (including packing) | 1,153 g | 
| Weight per piece (excluding packing) | 1,153 g | 
| Customs tariff number | 39173200 | 
| Country of origin | CN | 
ECLASS
| ECLASS-15.0 | 27281102 | 
| ECLASS-13.0 | 27281102 | 
ETIM
| ETIM 9.0 | EC001530 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
THERMOMARK E.300 D US - Thermal transfer printer 1287033
 - 
    
      
THERMOMARK E.300 US - Thermal transfer printer 1287021
 - 
    
      
THERMOMARK E.600 D US - Thermal transfer printer 1287040
 - 
    
      
THERMOMARK E.600 US - Thermal transfer printer 1287029
 - 
    
      
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
 - 
    
      
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
 - 
    
      
THERMOMARK-RIBBON 110-WMSU - Ink ribbon 0801358
 - 
    
      
TR-PRESSURE ROLLER STANDARD - Pressure roller 0801802
 - 
    
      
TRM-PRESSURE ROLLER STANDARD - Pressure roller 0804655
 - 
    
      
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
 - 
    
      
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
 - 
    
      
THERMOMARK ROLL - Thermal transfer printer 5146477
 - 
    
      
THERMOMARK X1.2 - Thermal transfer printer 5146231
 
Your advantages
Permanent and captive identification of single-core wires, wires, cables, pneumatic hoses, and other cylindrical objects
        Ladder style design: For a good overview and to facilitate quick use, the sleeves are preassembled in cut lengths: 15 mm, 30 mm, or 60 mm
        As an option, the sleeves can be shrunk by applying heat manually to fix the sleeve in position
        High diameter coverage with a shrink ratio of 3:1
        Widely used and proven worldwide in control cabinet and machine building, the oil and gas industry, and the railway industry
        Frequently searched
PHOENIX CONTACT Ltd
        
        8240 Parkhill Drive, Milton, Ontario L9T 5V7