EAC
Approval ID: KZ7500651131219505cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 15 A | 30 - 14 | ||
PE connection | 30 - 14 | |||
C | ||||
150 V | 15 A | 30 - 14 | ||
PE connection | 30 - 14 | |||
D | ||||
300 V | 10 A | 30 - 14 |