Cables and lines for signals, data, and power

Cables and lines for signals, data, and power

Whether for signal and power transmission or for networks and bus systems, you can assemble your connectors yourself. Use preassembled cable versions. In addition to the complete range for field installation, Phoenix Contact offers copper- and FO-based data cables, hybrid cables, signal cables, and power cables. Solutions for photovoltaics, for energy storage systems, and cables by the meter complete the portfolio.

Your advantages

  • Wide range of applications with diverse connector types and cable qualities
  • Consistent cabling from the control cabinet to field level
  • Reliably sealed up to IP67/IP68 degree of protection
  • Perfectly fitting cabling with customer-specific versions starting from a batch size of 1
  • High availability with worldwide production locations

New products

M12 PUSH-PULL data connector for Ethernet applications
Eight-position M12 push-pull connectors
Color RJ45 patch cables
S15 power connectors

M12 PUSH-PULL network cable

Easy, reliable data transmission

Pre-assembled M12 push-pull connectors for Ethernet applications offer simple, secure high-speed data transmission. The network cables feature a fast, tool-free installation and are completely shielded with Advanced Shielding Technology.

Main features

  • M12 push-pull internal and external locking
  • 8-position X-coded
  • Ethernet CAT6A, 10 Gbps
  • Pin and socket versions
  • Straight and angled versions
  • 360° shielding with Advanced Shielding Technology
  • PUR halogen-free cable
  • Degrees of protection: IP65, IP67

Your Advantages

  • Quick and reliable connection even in confined spaces and increased cabling densities
  • Time savings of 80% during installation compared to screw connection
  • Seamless communication with high-speed data transmission up to 10 Gbps
  • Reliable shield connection with Advanced Shielding Technology
  • Product range standardized in accordance with IEC 61076-2-010 offers a high degree of future-proofing

Eight-position M12 push-pull connectors

Simple, fast signal cabling

M12 push-pull connectors enable fast and secure cabling even in confined spaces. They can be installed without tools – they can be simply plugging in. The A-coded, eight-position, preassembled signal cables extend the product range.

Main features

  • M12 push-pull internal and external locking
  • 8-pos., A-coded
  • Shielded and unshielded versions
  • Male and female connectors
  • Advanced Shielding Technology
  • PUR halogen-free cable
  • Degree of protection: IP65, IP67

Your Advantages

  • Quick and reliable connection even in confined spaces and increased cabling densities
  • Time savings of 80% during installation compared to screw connection
  • Connectors with internal and external locking enable flying leads
  • Reliable shield connection with Advanced Shielding Technology
  • Product range standardized in accordance with IEC 61076-2-010 offers a high degree of future-proofing

Color RJ45 patch cables

For applications in the control cabinet

Phoenix Contact is extending its range with color patch cables for the RJ45 BUILDING series. The new cables available in eight colors – white, orange, yellow, red, violet, green, blue, and black – provide color alternatives for CAT6A applications.

Main features

  • Colors: white, orange, yellow, red, violet, green, blue, and black
  • Data transmission up to 10 Gbps (CAT6A)
  • Lengths from 0.3 to 50 m
  • Integrated locking clip protection

Your Advantages

  • Perfect for office, building, and protected industrial applications, e.g., in control cabinets
  • Worldwide approval with CE, UL, WEEE, and EAC
  • Secure connection and disconnection with reliable locking clip protection
  • Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)
  • Ideal EMC properties due to 360° shielding

S15 power circular connectors

Powerful and compact

Size 15 circular connectors offer a compact and reliable power connection for asynchronous and three-phase motors up to 7.5 kW. The bayonet fast-locking system enables tool-free, time-saving installation. Connection errors are prevented.

Main features

  • Unshielded size 15 circular connectors
  • Hybrid pin connector pattern: 3 power contacts up to 16 A, 2 signal contacts up to 10 A, PE
  • Bayonet fast-locking system
  • Conductor structure: 6 x 2.5 mm
  • PUR halogen-free cable
  • Degree of protection: IP65, IP67
  • Standardized in accordance with IEC 61076-2-116

Your Advantages

  • Save time through easy, tool-free installation with bayonet fast-locking system
  • Significant space savings with power and signal contacts in a hybrid pin connector pattern
  • Robust in harsh industrial environments due to bend and vibration protection
  • UL approval and IEC standardization for worldwide use

Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.

Man configuring a custom cable assembly on a tablet

Configure your custom cable assembly

Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends enable customized cable assemblies.

Five differently configured signal and power cables

Signal and power cables for reliable sensor/actuator cabling

Connect sensors and actuators quickly and easily in the field using assembled cables for signal and power transmission.

  • Sizes from M8 to M40 as well as 1/2" and 7/8"
  • Choose from a range of versions and cable qualities
  • Up to 17 positions in one connector
  • Protected and reliable shielding with Advanced Shielding Technology
Five different colored data cables with different connections

Data cables for all common networks and fieldbuses

Transmit data safely and reliably using industrial-grade assembled data cables.

  • Data transmission at up to 40 Gbps
  • Solutions for device connection, control cabinet cabling, and field cabling
  • M8, M12, and RJ45 to USB, HDMI, and D-SUB, up to coaxial and FO connections, as well as cabling for Single Pair Ethernet
  • Wide range of designs, codings, and pin assignments
Four hybrid cables in different colors and different connectors

Hybrid cables for communication interfaces and motor connections

Transmit data signals and power in a single connector in sizes M12, M23, and M40.

  • Preassembled cables in standard or customer-specific designs
  • Plastic molded at one or both ends
  • Angled M23 design with adjustable cable outlet direction
Two different installation cables with connectors

Installation cables for electrical installations

Installation cables with flexible conductors enable modern electrical installations in accordance with IEC 61535. Configuration and assembly in accordance with specifications and appropriate marking for the trade simplify installation.

  • Conductor cross-sections from 0.5 to 6.0 mm²
  • External cable diameter of 6 to 21 mm
  • 2- to 5-pos. connectors
Three PV cables with different connectors

PV cables for DC cabling

Photovoltaic cables from the SUNCLIX series connect all the function elements of your PV project safely and consistently from the PV panel through to the inverter – for safe operation in rooftop systems in commercial and industrial power stations.

  • Conductor cross-sections from 2.5 to 10 mm²
  • Customized assembly
  • Unique pin connector pattern
AC and DC charging cables for e-mobility

Charging cables for e-mobility

The CHARX connect AC and DC charging cables enable mode 3 and fast charging of electric vehicles with up to 500 kW. The charging connectors are available for type 1, type 2, and GB/T. They stand out with their high level of safety, reliability, durability as well as their attractive and highly ergonomic design.

Five cables and connectors in a customer-specific design

Customer-specific cable assemblies

Assemble custom cables for your application with a wide range of designs, codings, and pin assignments.

  • All standard cables and connectors for data, signal, and power transmission
  • A range of services tailored to applications in machine building and systems manufacturing, infrastructure as well as wind power and other forms of renewable energy
Three different colored cable reels with cables by the meter

Cables by the meter for copper and FO applications

Implement various applications with our cables sold by the meter. Design the cabling in accordance with your specific requirements.

  • Versatile cable types
  • Custom cable lengths
  • With connectors designed for assembly

A wide range of solutions for the following industries Connectors and cables are used in almost all industries and markets, and tailor-made solutions are available. The industries in which they are used include:

Automotive production
Oil refinery plant at night
Modern office building
Solar system with wind turbines in the background
5G antenna base station
Advanced Shielding Technology

Advanced Shielding Technology

Advanced Shielding Technology Totally protected shielding

Advanced Shielding Technology is the innovative shielding concept for assembled connectors. Liquid metal completely encloses the cable shielding during the manufacturing process and guarantees a fully protected and reliable shield connection. You can thus increase the transmission quality of data, signals, and power even under extreme environmental influences. Place your trust in future-proof cabling in state-of-the-art factory automation.