SAC-5P-M12MS/ 5,0-PUR VA
-
Sensor/actuator cable
1408004
Sensor/actuator cable, PUR halogen-free, black-gray RAL 7021
Product details
Product type | Sensor/actuator cable |
Nominal voltage UN | 48 V AC |
60 V DC |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 33 kg/km |
UL AWM Style | 20549 |
Number of positions | 5 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 5x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.27 mm 0.05 mm (Signal line) |
External cable diameter | 4.55 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, green-yellow |
Thickness, insulation | approx. 0.50 mm |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 16 GΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Smallest bending radius, fixed installation | 23 mm |
Smallest bending radius, movable installation | 46 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 46 mm, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥2000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
Resistant to salt water | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
flexible | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Item number | 1408004 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF21 |
Product key | AF1CDA |
GTIN | 4046356787802 |
Weight per piece (including packing) | 183.5 g |
Weight per piece (excluding packing) | 183.5 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7