OV-24DC/350DC/1
-
Semi-conductor relay
2982634
Solid-state relay, for signal amplification and isolation of the control and load circuits, can be plugged in the solderable plug-in bases SIM-AMS or with PCB connection for mounting directly onto the PCB, input: 4.25-32 V DC, output: 1-350 V DC/1 A
Product details
Your advantages
Compact dimensions
No electromagnetic interference
High test voltage of up to 4 kV between control and load circuits
No wear, even at high switching frequencies
Electrically insulated housing
No contact bounce – no movable parts
Switching power of up to 350 V DC/1 A, 60 V DC/4 A or 480 V AC/5 A