PSR-SPP- 24UC/ESD/4X1/1X2/600
-
Safety relays
2963967
Safety relay with adjustable delay time 0-600 s, spring-cage version
Product details
Product type | Safety device |
Application | Emergency stop |
Safety door | |
Mechanical service life | approx. 107 cycles |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 6.36 W |
Nominal operating mode | 100% operating factor |
Test voltage relay contact/relay contact | 4 kV |
Test voltage relay winding/relay contact | 6 kV |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | 4 kV |
General | |
Nominal input voltage UN | 24 V AC/DC (further voltages on request) |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Typical input current at UN | 550 mA AC |
265 mA DC | |
Voltage at input/start and feedback circuit | approx. 24 V DC |
Typical response time | 45 ms |
Typical release time | 45 ms (release time( K3,K4) can be set to 0.05 s ... 600 s) |
Recovery time | 1 s |
Contact switching type | 4 enabling current paths |
1 signaling current path | |
Contact material | AgSnO2, + 0.2 µm Au |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 15 V AC/DC |
Limiting continuous current | 6 A (total current on request) |
Maximum inrush current | 6 A |
Inrush current, minimum | 25 mA |
Interrupting rating (ohmic load) max. | on request |
Maximum interrupting rating (inductive load) | on request |
Switching capacity min. | 0.4 W |
Output fuse | 6 A (fast-blow) |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Width | 35 mm |
Height | 112 mm |
Depth | 114.5 mm |
Color | yellow |
Category | 4 |
2 |
Ambient conditions | |
Degree of protection | IP54 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178/VDE 0160 |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2963967 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | D21 |
Product key | DNA131 |
GTIN | 4017918908492 |
Weight per piece (including packing) | 412.6 g |
Weight per piece (excluding packing) | 412.6 g |
Customs tariff number | 85364900 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7