CM 62-ELR-W3/100
-
Reversing load relay
2944902
Electronic reversing-load relay, for direct control of current consumers, with light indicator and protective circuit
Product details
Product type | Solid-state contactor |
Maximum power dissipation for nominal condition | 1.5 W |
Reversing frequency | ≤ 10 Hz |
Supply | |
Input name | Device supply |
Rated control circuit supply voltage US | 24 V DC |
Control supply voltage range | 19.2 V DC ... 30 V DC |
Rated control supply current IS | approx. 40 mA |
Control | |
Input name | Control input right/left |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 30 V DC |
Rated actuating current IC | 5.5 A |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Operating voltage display | Green LED |
Status display | LED (yellow) |
Switchover time RL/LL (turn-on time) | 20 ms |
AC output | |
Rated operating voltage Ue | 230 V AC |
Operating voltage range | 184 V AC ... 253 V AC |
Peak offstate voltage | 600 V |
Mains frequency | 50 Hz |
60 Hz | |
Load current | 3x 100 mA |
Residual voltage | approx. 3 V |
Surge current | 6 A (t = 10 ms) |
Protective circuit | RCV circuit |
Control circuits | |
Connection method | Screw connection |
Conductor cross-section rigid | 2.5 mm² |
Conductor cross-section flexible | 2.5 mm² |
Conductor cross-section AWG | 12 |
Load circuit | |
Connection method | Screw connection |
Conductor cross-section rigid | 2.5 mm² |
Conductor cross-section flexible | 2.5 mm² |
Conductor cross-section AWG | 12 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 55 °C |
Ambient temperature (storage/transport) | -20 °C ... 55 °C |
Standards/regulations | VDE 0110 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | Vertical (horizontal DIN rail) |
Item number | 2944902 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK07 |
Product key | DK7221 |
GTIN | 4017918117931 |
Weight per piece (including packing) | 248.9 g |
Weight per piece (excluding packing) | 195.6 g |
Customs tariff number | 85364900 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7