VAL-SEC-T2-380DC-P
-
Type 2 surge protection plug
2907880
Replacement plug for surge protective devices from the VALVETRAB SEC product range for DC power sources.
Product details
Product type | Replacement plug |
Product family | SEC Family |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | DC |
Type | Male |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 350 V DC ... 400 V DC |
Connection method | pluggable |
Dimensional drawing |
|
Width | 11.7 mm |
Height | 46.4 mm |
Depth | 59.4 mm |
Horizontal pitch | 0.6 Div. |
Color | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA6.6-FR 20% GF |
PBT-FR | |
Material group | I |
Housing material | PA 6.6-FR 20 % GF |
PBT-FR |
Mode of protection | (DC+) - (DC-) |
(DC+/DC-) - PE | |
Direction of action | (DC+/DC-) - PE |
Nominal voltage UN | 350 V DC ... 400 V DC |
Maximum continuous operating voltage UC | 450 V DC |
Protective conductor current IPE | ≤ 350 µA DC |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Impulse discharge current (10/350) µs, charge | 0.5 As |
Impulse discharge current (10/350) µs, specific energy | 0.25 kJ/Ω |
Impulse discharge current (10/350) µs, peak value limp | 1 kA |
Short-circuit current rating ISCCR | 0.1 kA (without backup fuse) |
6 kA (for 20 A gG/B backup fuse) | |
Voltage protection level Up | ≤ 1.5 kV |
Residual voltage Ures | ≤ 1.5 kV (at In) |
≤ 1.3 kV (at 10 kA) | |
≤ 1.2 kV (at 5 kA) | |
≤ 1.1 kV (at 4 kA) | |
≤ 1 kV (at 2 kA) | |
TOV behavior at UT | 551 V DC (5 s / withstand mode) |
Response time tA | ≤ 25 ns |
Max. backup fuse with V-type through wiring | 20 A (gG / B at ISCCR > 200 A) |
10 A (gG/B at ISCCR > 100 A) | |
Max. backup fuse with branch wiring | 20 A (gG / B at ISCCR > 200 A) |
10 A (gG/B at ISCCR > 100 A) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 6000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV | 450 V DC |
Nominal discharge current In | 20 kA |
Mode of protection | (DC+) - G |
(DC-) - G | |
Nominal voltage | 400 V DC |
Power distribution system | DC |
Measured limiting voltage MLV | 1640 V |
SPD Type | 4CA |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
EN 61643-11 | |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | on base element |
Item number | 2907880 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL31 |
Product key | CL1353 |
GTIN | 4055626245058 |
Weight per piece (including packing) | 61.6 g |
Weight per piece (excluding packing) | 61.6 g |
Customs tariff number | 85363090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171292 |
ECLASS-15.0 | 27171292 |
ETIM
ETIM 9.0 | EC002496 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7