EML (20XE)R YE
-
Label
0803453
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 1 |
| Identification technology | Thermal transfer |
| Length of roll | 40.00 m |
| Height | 20 mm |
| Depth | 0.08 mm |
| Text field | |
| Text field width | 40000 mm |
| Text field height | 20 mm |
| Foil strength | 55 µm |
| Adhesive strength | 20 µm |
| Adhesive | Acrylic |
| Color | yellow (RAL 1018) |
| Material | Polyester |
| Base element material | Polyester |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | DIN EN ISO 1518-1:2019-10 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 100 °C (121 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 0803453 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG14 |
| Product key | BG2411 |
| GTIN | 4055626088709 |
| Weight per piece (including packing) | 167.1 g |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 39199080 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK E.300 D US - Thermal transfer printer 1287033
-
THERMOMARK E.300 US - Thermal transfer printer 1287021
-
THERMOMARK E.600 D US - Thermal transfer printer 1287040
-
THERMOMARK E.600 US - Thermal transfer printer 1287029
-
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
-
KLM 3 - Terminal strip marker carrier 0811969
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
The EML … self-adhesive device markers are particularly suitable for identification of various types of equipment in controller, system, and control cabinet building
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The EML ... materials are UL-listed
A wide range of marker sizes and colors are available for custom designs
Labeling service: Phoenix Contact can custom-label all EM ... markers in accordance with your requirements
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7