ST-REL2-KG 60/1AU
-
Relay connectors
2823748
Relay connector, equipped with miniature switching relay, contacts (AgPd60): small loads, 1 N/O contact, input voltage 60 V AC/DC, with light indicator, can be plugged on basic termination blocks
Product details
Product type | Relay Module |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Data management status | |
Date of last data management | 19.03.2025 |
Maximum power dissipation for nominal condition | 0.6 W |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 60 V AC/DC |
Input voltage range | 48 V AC/DC ... 66 V AC/DC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Drive and function | monostable |
Typical input current at UN | 10 mA |
Typical response time | 7 ms (with DC) |
Typical release time | 11 ms (with DC) |
Protective circuit | Bridge rectifier, varistor |
Operating voltage display | yes |
Switching | |
Contact switching type | Double contact, 1 N/O contact |
Type of switch contact | Double contact |
Contact material | AgPd60, hard gold-plated |
Maximum switching voltage | 30 V AC |
36 V DC | |
Limiting continuous current | 0.5 A |
Maximum inrush current | 0.2 A |
Interrupting rating (ohmic load) max. | 5 W (at 24 V DC) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Maximum switching voltage | 125 V AC |
150 V DC | |
Limiting continuous current | 2 A |
Maximum inrush current | 2 A |
Interrupting rating (ohmic load) max. | 29 W (at 24 V DC) |
29 W (at 48 V DC) | |
29 W (at 60 V DC) | |
60 VA (for 250 V AC) |
Width | 14.6 mm |
Height | 33 mm |
Depth | 66.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN VDE 0110b, Gr. C for 250 V DC |
IEC 60255/DIN VDE 0435 (in relevant parts) | |
DIN EN 50178/VDE 0160 (in relevant parts) | |
EN 60730/DIN VDE 0631 | |
DIN VDE 0160 (in relevant parts) |
Mounting type | Plug-in mounting |
Item number | 2823748 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | CK06 |
Product key | DK6121 |
GTIN | 4017918077563 |
Weight per piece (including packing) | 35.19 g |
Weight per piece (excluding packing) | 35.19 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7