The THERMOMARK GO.K SET contains a mobile printer that is ideal for fast identification on site. The thermal transfer printer is robust, easy to use, and offers versatile functions. It processes continuous media for terminal marking, cable and wire marking, equipment marking, and plant marking.
Scope of supply:
THERMOMARK GO.K, case, battery, power supply unit incl. 4 adapters, USB cable, MM-EMLF (EX18)R C1 WH/BK, MM-EMLC (EX18)R C1 WH/BK, brief instructions
THERMOMARK GO.K SET
-
Thermal transfer printer set
1184148
Mobile thermal transfer printer for marking materials in cartridge format incl. accessories in the practical case from the proven L-BOXX system. The printer can print materials in continuous format up to a material width of 24 mm.
Free download available.
Downloads
Product details
Product type | Printing system |
Scope of supply | THERMOMARK GO.K, case, battery, power supply unit incl. 4 adapters, USB cable, MM-EMLF (EX18)R C1 WH/BK, MM-EMLC (EX18)R C1 WH/BK, brief instructions |
Marking | |
Identification technology | Thermal transfer |
Device properties | |
Print width | 24 mm |
Print resolution | 203 dpi |
Operating system | Windows 10, Windows Server 2016, Windows Server 2019, Windows Server 2022 |
Interface | USB |
Width | 98 mm |
Height | 69 mm |
Length | 230 mm |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 40 °C |
Item number | 1184148 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG11 |
Product key | BG1222 |
GTIN | 4063151223533 |
Weight per piece (including packing) | 3,390 g |
Weight per piece (excluding packing) | 2,130.23 g |
Customs tariff number | 84433210 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 19140104 |
ETIM
ETIM 9.0 | EC001684 |
UNSPSC
UNSPSC 21.0 | 43212100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK GO ACCU - Battery 0805009
-
THERMOMARK GO ADAPTER - Power supply unit 0805010
-
THERMOMARK GO CHARGER - Charging tray 0805012
-
THERMOMARK GO.K MAGNET HOLDER - Mounting unit 0805008
-
THERMOMARK GO.K BELT CLIP - Fastening clip 0805004
-
THERMOMARK GO.K BAG - Transport bag 0805003
-
THERMOMARK GO CASE - Case 1229456
-
MM-EMLF (EX18)R C1 GN/WH - Label, highly flexible 0803953
-
MM-EMLF (EX24)R C1 GN/WH - Label, highly flexible 0803954
-
MM-EMLF (EX10)R C1 OG/BK - Label, highly flexible 0803955
-
MM-EMLF (EX12)R C1 OG/BK - Label, highly flexible 0803956
-
MM-EMLF (EX18)R C1 OG/BK - Label, highly flexible 0803957
-
MM-EMLF (EX24)R C1 OG/BK - Label, highly flexible 0803958
-
MM-EMLF (EX10)R C1 RD/WH - Label, highly flexible 0803959
-
MM-WMS 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803923
-
MM-WMS 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803924
-
MM-WMS 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803925
-
MM-WMS 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803926
-
MM-WMS-2 3,2 (EX5)R C1 WH/BK - Shrink sleeve 0803927
-
MM-WMS-2 4,8 (EX9)R C1 WH/BK - Shrink sleeve 0803928
-
MM-WMS-2 6,4 (EX10)R C1 WH/BK - Shrink sleeve 0803929
-
MM-WMS-2 9,5 (EX16)R C1 WH/BK - Shrink sleeve 0803930
-
MM-WML 3 (EX10)R C1 WH/BK - Cable marker label 0803931
-
MM-WML 5 (EX10)R C1 WH/BK - Cable marker label 0803932
-
MM-EMLC (EX10)R C1 WH/BK - Fabric label 0803933
-
MM-EMLC (EX12)R C1 WH/BK - Fabric label 0803934
-
MM-EMLC (EX18)R C1 WH/BK - Fabric label 0803936
-
MM-EMLF (EX10)R C1 WH/BK - Label, highly flexible 0803937
-
MM-EMLF (EX12)R C1 WH/BK - Label, highly flexible 0803938
-
MM-EMLF (EX18)R C1 WH/BK - Label, highly flexible 0803939
-
MM-EMLF (EX24)R C1 WH/BK - Label, highly flexible 0803940
-
MM-EMLF (EX10)R C1 YE/BK - Label, highly flexible 0803941
-
MM-EMLF (EX12)R C1 YE/BK - Label, highly flexible 0803942
-
MM-EMLF (EX18)R C1 YE/BK - Label, highly flexible 0803943
-
MM-EMLF (EX24)R C1 YE/BK - Label, highly flexible 0803944
-
MM-EMLF (EX10)R C1 BU/WH - Label, highly flexible 0803945
-
MM-EMLF (EX12)R C1 BU/WH - Label, highly flexible 0803946
-
MM-EMLF (EX18)R C1 BU/WH - Label, highly flexible 0803947
-
MM-EMLF (EX24)R C1 BU/WH - Label, highly flexible 0803949
-
MM-EMLF (EX10)R C1 GN/WH - Label, highly flexible 0803950
-
MM-EMLF (EX12)R C1 GN/WH - Label, highly flexible 0803952
-
MM-EMLF (EX12)R C1 RD/WH - Label, highly flexible 0803960
-
MM-EMLF (EX18)R C1 RD/WH - Label, highly flexible 0803961
-
MM-EMLF (EX24)R C1 RD/WH - Label, highly flexible 0803962
-
MM-EMT (EX6)R C1 WH/BK - Insert label 0803963
-
MM-EMT (EX8)R C1 WH/BK - Insert label 0803965
-
MM-EMT (EX15)R C1 WH/BK - Insert label 0803966
-
MM-EMT (EX17)R C1 WH/BK - Insert label 0803967
-
MM-EMT (EX18)R C1 WH/BK - Insert label 0803968
-
MM-EMT (EX23)R C1 WH/BK - Insert label 0803969
-
MM-EML (EX10)R C1 WH/BK - Label 0803970
-
MM-EML (EX12)R C1 WH/BK - Label 0803971
-
MM-EML (EX18)R C1 WH/BK - Label 0803972
-
MM-EML (EX24)R C1 WH/BK - Label 0803973
-
MM-EML (EX10)R C1 SR/BK - Label 0803974
-
MM-EML (EX12)R C1 SR/BK - Label 0803975
-
MM-EML (EX18)R C1 SR/BK - Label 0803976
-
MM-EML (EX24)R C1 SR/BK - Label 0803978
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
MM-TML (EX9,5)R C1 TR/BK - Label 0803981
-
MM-TMT (EX6,35)R C1 WH/BK - Label 0803982
-
MM-TMT (EX9,5)R C1 WH/BK - Label 0803983
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
Your advantages
Maintenance-free operation with proven thermal transfer printer technology
8 different bar codes and over 300 symbols can be integrated; up to 20 projects can be created and stored directly on the device
Printing of self-adhesive, non-sticky labels and shrink sleeves
The THERMOMARK GO.K prints materials in cartridge format, which contain the material to be marked and the appropriate ink ribbon
Intuitive user guidance thanks to a well-structured menu and direct input keys
Alternative control via the PROJECT complete software
Maximum flexibility for all transport situations with the proven L-BOXX system
Everything needed, always available in the field: The case has sufficient space for your printing system, including accessories and for 9 material cartridges
Ideal protection of your printing system in all everyday situations thanks to resistant materials and a securely closing buckle
Easy and efficient storage and transportation of your mobile printing system
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7