SACC-M12FST-4CON-S8-9 SH - Power connector
1424706

Power connector, Socket straight M12, coding: T, Screw connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 8 mm ... 9 mm, For direct current up to 12 A/63 V

Product details







Compatible products



Your advantages

Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
High-performance: DC connectors for up to 12 A and 60 V DC
Protection against incorrect connection using special T-coding