SAC-5P-MINMR/0,3-431/MINFR PWR
-
Power cable
1443653
Power cable, 5-position, PVC, gray RAL 7001, Plug angled 7/8"-16UNF, coding: A, on Socket angled 7/8"-16UNF, cable length: 0.3 m, 2.5 mm2 conductor cross-section, For power supply
Product details
Product type | Sensor/actuator cable |
Application | Energy supply |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Material of grip body | TPU |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Rated surge voltage | 4000 V |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 600 V AC |
600 V DC | |
Nominal current IN | 13 A |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug angled 7/8"-16UNF |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket angled 7/8"-16UNF |
Number of positions | 5 |
Cable length | 0.3 m |
PVC gray [431] | |
Dimensional drawing |
|
Cable weight | 257 kg/km |
UL AWM Style | 21098 (90 °C / 600 V) |
Number of positions | 5 |
Shielded | no |
Cable type | PVC gray [431] |
AWG signal line | 14 |
Conductor structure, voltage supply | 50x 0.25 mm |
Conductor cross section | 5x 2.5 mm² |
External cable diameter | 12.10 mm |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, black 3, black 4, green/yellow |
Overall twist | 5 cores, twisted |
Nominal voltage, cable | 600 V |
Test voltage | 3000 V |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 12.5 x D |
Smallest bending radius, fixed installation | 49 mm |
Smallest bending radius, movable installation | 152 mm |
Flame resistance | UL 1581, Sec. 1061 (Cable Flame) |
IEC 60332-1-2 | |
Resistance to oil | good oil-resistance |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 90 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 90 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 90 °C (Cable, flexible installation) |
Item number | 1443653 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | AF1FDA |
GTIN | 4046356537223 |
Weight per piece (including packing) | 222.22 g |
Weight per piece (excluding packing) | 222.22 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
Compatible products
-
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-MINMS-PA-CHAIN - Screw plug 1430925
-
B-STIFT - Marker pen 1051993
-
TSD 08 SAC - Torque screwdriver 1212597
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT MIN-D25 - Tool 1212512
Your advantages
Easy and safe: 100 % electrically tested plug-in components
High-performance: connectors and cables with a large conductor cross-section for power supply
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7