The narrow 6.2 mm MINI MCR-SL-R-UI... potiposition transducer converts potentiometer positions into a standard analog signal on a percentage basis. If the potentiometer range cannot be utilized to the full, an externally accessible slide switch is used to set the upper and lower potentiometer final values. The output signal between 0% and 100% is based on this set final value.
The DIP switches, which can be accessed on the side of the housing, are used to configure the following parameters:
- Output signal
- Automatic potentiometer detection
- Wire-break detection slider
- Type of error evaluation
Power (19.2 V DC to 30 V DC) can either be supplied via the connection terminal blocks of the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-R-UI
-
Resistance/potiposition transducer
2864095
MCR potiposition transducer for conversion of potentiometer positions into a standard analog signal, 0 Ω input... 100 Ω to 0 kΩ ... 100 kΩ
Free download available.
Downloads
Product details
UL Recognized
Approval ID: E238705DNV
Approval ID: TAA000020NcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Automatic potentiometer detection without manual adjustment
Error indication via diagnostic LED and analog signal
For 100 Ω to 100 kΩ potentiometers
potentiometer signals to create standard signals
Configurable measuring range and output signals
Highly-compact potentiometer transducer for electrical isolation, conversion, amplification, and filtering of
Input and output signals can be configured via DIP switches
3-way isolation
A potentiometer sub-range can be linearized via the "teach-in" switch on the device