ST 4/ 2P - Feed-through terminal block
3042735

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Plug-in connection, Rated cross section: 4 mm2, 1st level connection left, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Connection with standard COMBI plugs
Tested for railway applications