DNV
Approval ID: TAE000037BCSA
Approval ID: 158887Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group C | ||||
Output | 1000 V | 50 A | 20 - 8 | |
Input | 1000 V | 100 A |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group F | ||||
Output | 1000 V | 50 A | 20 - 8 | |
Input | 1000 V | 100 A | ||
Use group E | ||||
Output | 1000 V | 50 A | 20 - 8 | |
Input | 1000 V | 100 A |