MKDSP 10HV/ 7-10,16 - PCB terminal block
1451279

product line COMBICON Terminals L
cross section 16 mm2
pitch 10.16 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type Wave soldering

PCB terminal block, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of rows: 1, number of positions per row: 7, product range: MKDSP 10HV, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Quick and convenient testing using integrated test option
The latching on the side enables various numbers of positions to be combined
Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve