TSPC 5/11-STF-7,62
-
PCB connector
1728293
PCB TWIN plug, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 1000 V, contact surface: Sn, contact connection type: Socket, number of potentials: 11, number of rows: 1, number of positions: 11, number of connections: 22, product range: TSPC 5/..-STF, pitch: 7.62 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard
Product details
| Product type | PCB TWIN plug |
| Product family | TSPC 5/..-STF |
| Product line | COMBICON Connectors L |
| Type | Standard |
| Number of positions | 11 |
| Pitch | 7.62 mm |
| Number of connections | 22 |
| Number of rows | 1 |
| Number of potentials | 11 |
| Mounting type | Screw flange |
| Properties | |
| Nominal current IN | 32 A |
| Nominal voltage UN | 1000 V |
| Contact resistance | 0.6 mΩ |
| Rated voltage (III/3) | 1000 V |
| Rated surge voltage (III/3) | 8 kV |
| Rated voltage (III/2) | 1000 V |
| Rated surge voltage (III/2) | 8 kV |
| Rated voltage (II/2) | 1000 V |
| Rated surge voltage (II/2) | 6 kV |
| Connection technology | |
| Type | Standard |
| Connector system | COMBICON PC 5 |
| Nominal cross section | 6 mm² |
| Contact connection type | Socket |
| Interlock | |
| Locking type | Screw locking mechanism |
| Mounting type | Screw flange |
| Tightening torque | 0.3 Nm ... 0.7 Nm |
| Conductor connection | |
| Connection method | Push-in spring connection |
| Conductor/PCB connection direction | 0 ° |
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
| Conductor cross-section AWG | 24 ... 8 |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 6 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 4 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Cylindrical gauge a x b / diameter | 4.3 mm x 4.0 mm / 4.0 mm |
| Stripping length | 15 mm |
| Specifications for ferrules without insulating collar | |
| recommended crimping tool | 1212034 CRIMPFOX 6 |
| 1213144 CRIMPFOX CENTRUS 6S | |
| 1213146 CRIMPFOX CENTRUS 6H | |
| ferrules without insulating collar, according to DIN 46228‑1 | Cross section: 0.5 mm²; Length: 10 mm ... 15 mm |
| Cross section: 0.75 mm²; Length: 10 mm ... 15 mm | |
| Cross section: 1 mm²; Length: 10 mm ... 15 mm | |
| Cross section: 1.5 mm²; Length: 12 mm ... 15 mm | |
| Cross section: 2.5 mm²; Length: 12 mm ... 15 mm | |
| Cross section: 4 mm²; Length: 12 mm ... 15 mm | |
| Cross section: 6 mm²; Length: 12 mm ... 15 mm | |
| Specifications for ferrules with insulating collar | |
| recommended crimping tool | 1212034 CRIMPFOX 6 |
| 1213144 CRIMPFOX CENTRUS 6S | |
| 1213146 CRIMPFOX CENTRUS 6H | |
| ferrules with insulating collar, according to DIN 46228‑4 | Cross section: 0.5 mm²; Length: 10 mm ... 15 mm |
| Cross section: 0.75 mm²; Length: 12 mm ... 15 mm | |
| Cross section: 1 mm²; Length: 12 mm ... 15 mm | |
| Cross section: 1.5 mm²; Length: 12 mm ... 15 mm | |
| Cross section: 2.5 mm²; Length: 12 mm ... 15 mm | |
| Cross section: 4 mm²; Length: 12 mm ... 15 mm | |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | hot-dip tin-plated |
| Metal surface terminal point (top layer) | Tin (4 µm - 8 µm Sn) |
| Metal surface contact area (top layer) | Tin (4 µm - 8 µm Sn) |
| Material data - housing | |
| Color (Housing) | green (6021) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Dimensional drawing |
|
| Pitch | 7.62 mm |
| Width [w] | 99.04 mm |
| Height [h] | 35.05 mm |
| Length [l] | 41.45 mm |
| Flange | |
| Tightening torque | 0.3 Nm ... 0.7 Nm |
| Notes on operation | In accordance with IEC 61984, COMBICON connectors have no switching power (COC). During designated use, they must not be plugged in or disconnected when carrying voltage or under load. |
| Conductor connection | |
| Specification | IEC 60999-1:1999-11 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Specification | IEC 60999-1:1999-11 |
| Result | Test passed |
| Repeated connection and disconnection | |
| Specification | IEC 60999-1:1999-11 |
| Result | Test passed |
| Pull-out test | |
| Specification | IEC 60999-1:1999-11 |
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
| 0.2 mm² / flexible / > 10 N | |
| 10 mm² / solid / > 90 N | |
| 6 mm² / flexible / > 80 N | |
| Insertion and withdrawal forces | |
| Specification | IEC 60512-13-2:2006-02 |
| Result | Test passed |
| No. of cycles | 50 |
| Insertion strength per pos. approx. | 6 N |
| Withdraw strength per pos. approx. | 5 N |
| Resistance of inscriptions | |
| Specification | IEC 60068-2-70:1995-12 |
| Result | Test passed |
| Polarization and coding | |
| Specification | IEC 60512-13-5:2006-02 |
| Result | Test passed |
| Visual inspection | |
| Specification | IEC 60512-1-1:2002-02 |
| Result | Test passed |
| Dimension check | |
| Specification | IEC 60512-1-2:2002-02 |
| Result | Test passed |
| Durability test | |
| Specification | IEC 60512-9-1:2010-03 |
| Impulse withstand voltage at sea level | 7.3 kV |
| Contact resistance R1 | 0.6 mΩ |
| Contact resistance R2 | 0.7 mΩ |
| Insertion/withdrawal cycles | 50 |
| Insulation resistance, neighboring positions | > 5 MΩ |
| Climatic test | |
| Specification | ISO 6988:1985-02 |
| Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
| Thermal stress | 100 °C/168 h |
| Power-frequency withstand voltage | 3.31 kV |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (dependent on the derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Thermal test | Test group C | |
| Specification | IEC 60512-5-1:2002-02 |
| Tested number of positions | 12 |
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 |
| Insulation resistance, neighboring positions | > 5 MΩ |
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 1000 V |
| Rated surge voltage (III/3) | 8 kV |
| minimum clearance value - non-homogenous field (III/3) | 8 mm |
| minimum creepage distance (III/3) | 12.5 mm |
| Rated insulation voltage (III/2) | 1000 V |
| Rated surge voltage (III/2) | 8 kV |
| minimum clearance value - non-homogenous field (III/2) | 8 mm |
| minimum creepage distance (III/2) | 8 mm |
| Rated insulation voltage (II/2) | 1000 V |
| Rated surge voltage (II/2) | 6 kV |
| minimum clearance value - non-homogenous field (II/2) | 5.5 mm |
| minimum creepage distance (II/2) | 5.5 mm |
| Type of packaging | packed in cardboard |
| Item number | 1728293 |
| Packing unit | 25 pc |
| Minimum order quantity | 25 pc |
| Note | Made to order (non-returnable) |
| Sales key | AA04 |
| Product key | AADFBE |
| GTIN | 4046356144667 |
| Weight per piece (including packing) | 107.91 g |
| Weight per piece (excluding packing) | 90.77 g |
| Customs tariff number | 85366990 |
| Country of origin | BG |
ECLASS
| ECLASS-13.0 | 27460202 |
| ECLASS-15.0 | 27460202 |
ETIM
| ETIM 9.0 | EC002638 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
Compatible products
-
-
CP-PC RD - Coding profile 1701967
-
SK 7,62/3,8:FORTL.ZAHLEN - Marker card 0804549
-
SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
-
SK 3,8 WH:REEL - Marker strip 0805218
-
AI 4 -15 GY - Ferrule 1200264
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
DFK-PC 5/11-GF-SH-7,62 - Feed-through header 1716153
Your advantages
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Clamping space opened by means of fixed screwdriver enables convenient conductor connection
Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Potentials can be easily looped through – ideal for BUS applications
Screwable flange for superior mechanical stability
600 V UL approval in the smallest of dimensions
Frequently searched
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7