PSPT 2,5/ 3-ST BU CD:2 TPNZ - PCB connector
1306384

cross section 2.5 mm2
connection method Push-in spring connection
type of packaging packed in cardboard

PCB connector, color: blue, number of potentials: 3, number of positions: 3, number of connections: 3, product range: PSPT 2,5/..-ST, pitch: 5 mm, type of packaging: packed in cardboard, Version with coding and printing

This product needs further products for operation. Mandatory accessories

Product details









Compatible products





Your advantages

Time saving push-in connection, tools not required
Variable coding, for reliable protection against incorrect connection
Quick and easily coded when initially connecting the connector and header
Intuitive operation due to color-coded actuating push button
Time saving push-in connection, tools not required