MSTBO 2,5/ 3-G1PR BK - PCB header
2200488

cross section 2.5 mm2
pitch 5 mm
mounting type Wave soldering

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: MSTBO 2,5/..-G1PR, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 advanced, Pin connector pattern alignment: Orthogonal, locking: without, Product with pin output on right side

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Plug-in direction orthogonal to the PCB